RJ45 adapter gallery keystone 2 modules WXF202
EAN
3250617192026
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith straight outlet
Dimensions
-
Depth21.5 mm
Materials
-
Surface appearancematt
-
Type of surface treatmentuntreated
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
Identification
-
Rangegallery
-
CompositionMiddle plate
-
With imprintNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXF202
Deklaracja zgodności UE
PDF306 KBEU Declaration of conformity for WXF202
PDF104 KB -
ProductROHS
Pollutant guidelines for WXF202
REACH declaration WXF202 (english)
PDF33 KBPollutant guidelines for WXF202
RoHS declaration WXF202 (english)
PDF33 KB
More documentation