Rocker for pilot thermostat wire pure-white WXD316B
EAN
3250617196895
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeflush-mounting
Controls and indicators
-
With or without indicatorwithout
Dimensions
-
Width45 mm
Capacity
-
Number of module locations2
Materials
-
Free area for finishing namepure
-
Colourwhite
-
MaterialPolycarbonate (PC)
Equipment
-
With transparent product label holderNo
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineHVAC-control
Downloads
More documentation