Rocker for switch gallery for shutter with arrow 2 way titane WXD300T
EAN
3250617192941
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth7.4 mm
-
Height44.6 mm
-
Width22.2 mm
Capacity
-
Number of sockets1
Materials
-
Type of surface treatmentPainted
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for WXD300T
PDF80 KB -
RoHS report
Pollutant guidelines for WXD300T
RoHS declaration WXD300T (english)
PDF33 KBPollutant guidelines for WXD300T
REACH declaration WXD300T (english)
PDF33 KB
More documentation