Rocker for TV socket gallery 2 modules titane WXD251T

EAN
3250617190831
Packaging
10 PCEs

Technical properties

Connectivity
  • Outlet
    with straight outlet
Dimensions
  • Depth
    8.4 mm
  • Height
    45 mm
  • Width
    45 mm
Capacity
  • Number of sockets
    1
Materials
  • Free area for finishing name
    titane
  • Type of surface treatment
    Painted
Equipment
  • Supporting plate / Supporting ring
    without supporting ring
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Range
    gallery
  • Composition
    other
  • With imprint
    No