Rocker tel socket T gallery 2M dune • WXD200D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Socket rocker
  • T tele­phone socket
  • WXD200D

Rocker for telephone socket T gallery 2 modules dune

WXD200D

  • Wiring accessories and Building auto­ma­tion

Rocker for telephone socket T gallery 2 modules dune WXD200D

EAN
3250617190633
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Outlet
    with straight outlet
Dimen­sions
  • Depth
    8.4 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    dune
  • Type of surface treat­ment
    untreated
Equip­ment
  • Supporting plate / Supporting ring
    without supporting ring
  • With dust cover
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other
  • With imprint
    No

Downloads

  • Product image

    Image WXD200D  | Hager Africa

    Product Image WXD200D

  • Declaration of conformity

    Image EU Declaration of conformity for WXD200D  | Hager Africa

    EU Declaration of conformity for WXD200D

    PDF
    80 KB
  • RoHS report

    Image Pollutant guidelines for WXD200D  | Hager Africa

    Pollutant guidelines for WXD200D

    REACH declaration WXD200D (english)

    PDF
    103 KB
    Image Pollutant guidelines for WXD200D  | Hager Africa

    Pollutant guidelines for WXD200D

    RoHS declaration WXD200D (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    3
  • 1
    WXD200B - Rocker for telephone socket T gallery 2 modules pure-white
    WXD200B
    Rocker for telephone socket T gallery 2 modules pure-white
  • 2
    WXD200N - Rocker for telephone socket T gallery 2 modules night
    WXD200N
    Rocker for telephone socket T gallery 2 modules night
  • 3
    WXD200T - Rocker for telephone socket T gallery 2 modules titane
    WXD200T
    Rocker for telephone socket T gallery 2 modules titane

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group