Rocker socket 2P+E gallery pure • WXD100H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • gallery
          • Anti­bac­terial
          • Rockers
          • WXD100H
          Image  WXD100H of the product Hager Africa | Hager Africa
          Image  WXD100H of the product Hager Africa | Hager Africa

          Rocker for socket 2P+E gallery pure-white

          WXD100H

          Image  WXD100H of the product Hager Africa | Hager Africa
          Image  WXD100H of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Rocker for socket 2P+E gallery pure-white WXD100H

          EAN
          3250617121743
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            17.2 mm
          • Height
            45 mm
          • Width
            45 mm
          Capa­city
          • Number of sockets
            1
          Mater­ials
          • Free area for finishing name
            anti­bactérien
          • Colour
            white  
          • Type of surface treat­ment
            untreated
          Equip­ment
          • Monit­oring window/­light outlet
            No
          • With trans­parent product label holder
            No
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery
          • Compos­i­tion
            other

          Downloads

          • Product image

            Image WXD100H  | Hager Africa

            Product Image WXD100H

          • ProductInspectionCertificate

            Image Certificates for WXD100H  | Hager Africa

            Certificates for WXD100H

            Product certificate en-GB 2023-02-14

            PDF
            967 KB
            Image Certificates for WXD100H  | Hager Africa

            Certificates for WXD100H

            Product certificate en-GB, it-IT 2022-10-28

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for WXD100H  | Hager Africa

            EU Declaration of conformity for WXD100H

            dc24-0011

            PDF
            364 KB
            Image EU Declaration of conformity for WXD100H  | Hager Africa

            EU Declaration of conformity for WXD100H

            PDF
            99 KB
            Image EU Declaration of conformity for WXD100H  | Hager Africa

            EU Declaration of conformity for WXD100H

            PDF
            120 KB
            Image EU Declaration of conformity for WXD100H  | Hager Africa

            EU Declaration of conformity for WXD100H

            PDF
            123 KB
            Image EU Declaration of conformity for WXD100H  | Hager Africa

            EU Declaration of conformity for WXD100H

            PDF
            123 KB
          • ProductROHS

            Image Pollutant guidelines for WXD100H  | Hager Africa

            Pollutant guidelines for WXD100H

            REACH-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXD100H  | Hager Africa

            Pollutant guidelines for WXD100H

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            WXD000H - Rocker switch gallery 2 modules pure-white
            WXD000H
            Rocker switch gallery 2 modules pure-white
          • 2
            WXD001H - Rocker for light indicator switch gallery 2 modules pure-white
            WXD001H
            Rocker for light indicator switch gallery 2 modules pure-white
          • 3
            WXD010H - Rocker for switch gallery 1 module pure-white
            WXD010H
            Rocker for switch gallery 1 module pure-white
          • 4
            WXD011H - Rocker with light indicator switch gallery 1 module pure-white
            WXD011H
            Rocker with light indicator switch gallery 1 module pure-white
          • 5
            WXD101H - Rocker for socket 2P+E gallery with lid pure-white antibacterial
            WXD101H
            Rocker for socket 2P+E gallery with lid pure-white antibacterial

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group