Rocker socket 2P+E gallery dune • WXD100D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Socket rocker
  • 2P+T socket
  • WXD100D

Rocker for socket 2P+E gallery dune

WXD100D

  • Wiring accessories and Building auto­ma­tion

Rocker for socket 2P+E gallery dune WXD100D

EAN
3250617195409
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    17.2 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    dune
  • Type of surface treat­ment
    untreated
Equip­ment
  • Monit­oring window/­light outlet
    No
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Product image

    Image WXD100D  | Hager Africa

    Product Image WXD100D

  • ProductInspectionCertificate

    Image Certificates for WXD100D  | Hager Africa

    Certificates for WXD100D

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for WXD100D  | Hager Africa

    EU Declaration of conformity for WXD100D

    dc24-0011

    PDF
    364 KB
    Image EU Declaration of conformity for WXD100D  | Hager Africa

    EU Declaration of conformity for WXD100D

    PDF
    99 KB
    Image EU Declaration of conformity for WXD100D  | Hager Africa

    EU Declaration of conformity for WXD100D

    PDF
    79 KB
  • ProductROHS

    Image Pollutant guidelines for WXD100D  | Hager Africa

    Pollutant guidelines for WXD100D

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    WXD100B - Rocker for socket 2P+E gallery pure-white
    WXD100B
    Rocker for socket 2P+E gallery pure-white
  • 2
    WXD100E - Rocker for socket 2P+E gallery orange
    WXD100E
    Rocker for socket 2P+E gallery orange
  • 3
    WXD100N - Rocker for socket 2P+E gallery night
    WXD100N
    Rocker for socket 2P+E gallery night
  • 4
    WXD100R - Rocker for socket 2P+E gallery red
    WXD100R
    Rocker for socket 2P+E gallery red
  • 5
    WXD100T - Rocker for socket 2P+E gallery titane
    WXD100T
    Rocker for socket 2P+E gallery titane

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group