Gallery Detrompeur • WXA001 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Socket mech­an­isms
  • Elec­tric plug discon­nector (det­rompeur)
  • WXA001
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

1
1
WXA001 - Gallery Detrompeur
WXA001
Gallery Detrompeur

Gallery Detrompeur

WXA001

Image  WXA001 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Gallery Detrompeur WXA001

EAN
3250617190343
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    Clipped
Dimen­sions
  • Depth
    23.7 mm
  • Height
    35.9 mm
  • Width
    31 mm
Mater­ials
  • Surface appear­ance
    matt/­glossy
  • Type of surface treat­ment
    untreated
Connec­tion
  • Type of contacts
    2 way
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    not concerned
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Product image

    Image WXA001  | Hager Africa

    Product Image WXA001

  • ProductInspectionCertificate

    Image Certificates for WXA001  | Hager Africa

    Certificates for WXA001

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for WXA001  | Hager Africa

    EU Declaration of conformity for WXA001

    Deklaracja zgodności UE

    PDF
    296 KB
    Image EU Declaration of conformity for WXA001  | Hager Africa

    EU Declaration of conformity for WXA001

    dc24-0011

    PDF
    364 KB
    Image EU Declaration of conformity for WXA001  | Hager Africa

    EU Declaration of conformity for WXA001

    PDF
    99 KB
    Image EU Declaration of conformity for WXA001  | Hager Africa

    EU Declaration of conformity for WXA001

    PDF
    76 KB
  • ProductROHS

    Image Pollutant guidelines for WXA001  | Hager Africa

    Pollutant guidelines for WXA001

    REACH declaration WXA001 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXA001  | Hager Africa

    Pollutant guidelines for WXA001

    RoHS declaration WXA001 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group