Systo/essensya Control-lampe 250V • WS691 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • essensya
  • essensya - mech­an­isms controls
  • Accessories
  • WS691

Systo/essensya Control-lampe 250V

WS691

  • Wiring accessories and Building auto­ma­tion

Systo/essensya Control-lampe 250V WS691

EAN
3250617086912
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Power
  • Power absorbed
    0.18 W
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
Lighting control
  • Type of lamp
    LED
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Range
    systo

Downloads

  • Product image

    Image WS691  | Hager Africa

    Product Image WS691

  • ProductECDeclaration

    Image EU Declaration of conformity for WS691  | Hager Africa

    EU Declaration of conformity for WS691

    PDF
    98 KB
  • ProductROHS

    Image Pollutant guidelines for WS691  | Hager Africa

    Pollutant guidelines for WS691

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WS691  | Hager Africa

    Pollutant guidelines for WS691

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group