Systo Socket Schuko with screws • WS161 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • British Stand­ards wiring accessories
          • Accessories
          • Mounting accessories
          • Support 40x45
          • WS161
          Image  WS161 of the product Hager Africa | Hager Africa
          Image  WS161 of the product Hager Africa | Hager Africa

          Systo Socket Schuko 16A with screws

          WS161

          Image  WS161 of the product Hager Africa | Hager Africa
          Image  WS161 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Systo Socket Schuko 16A with screws WS161

          EAN
          3250617081610
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            SCHUKO
          Config­ur­a­tion
          • Number of modules
            2
          Main elec­trical features
          • Rated voltage
            250 V
          Dimen­sions
          • Length
            45 mm
          • Dimen­sions (LLx­wwxhh)
            45x45x40
          Capa­city
          • Number of modules for WA
            2
          Mater­ials
          • Surface protec­tion
            Varnished
          Install­a­tion, mounting
          • Mounting type
            various
          Connec­tion
          • Phase pickup
            L1
          Safety
          • Protec­tion
            without protective screen
          Iden­ti­fic­a­tion
          • Range
            systo

          Downloads

          • Product image

            Image WS161  | Hager Africa

            Product Image WS161

          • ProductECDeclaration

            Image EU Declaration of conformity for WS161  | Hager Africa

            EU Declaration of conformity for WS161

            PDF
            316 KB
            Image EU Declaration of conformity for WS161  | Hager Africa

            EU Declaration of conformity for WS161

            PDF
            87 KB
          • ProductROHS

            Image Pollutant guidelines for WS161  | Hager Africa

            Pollutant guidelines for WS161

            REACH declaration WS161 (english)

            PDF
            103 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WS161  | Hager Africa

            Product environmental profile for WS161

            PDF
            318 KB
          More documentation

          Discover more of this product range

            4
          • 1
            WGMRJ11 - KEYSTONE 4PIN TELEPHONE
            WGMRJ11
            KEYSTONE 4PIN TELEPHONE
          • 2
            WGMRJ45 - KEYSTONE 8PIN DATA OUTLET CAT 5E
            WGMRJ45
            KEYSTONE 8PIN DATA OUTLET CAT 5E
          • 3
            WGMRJ456 - KEYSTONE 8PIN DATA OUTLET CAT 6
            WGMRJ456
            KEYSTONE 8PIN DATA OUTLET CAT 6
          • 4
            WGSM113 -
            WGSM113
            13A BS SOCKET

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group