Cubyko LT 2-gang 2-way switch flush mounted grey IP55 WNE040
EAN
3250617172400
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Indicator lampas an accessory
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current10 AX
Dimensions
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)83X83X38
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Installation, mounting
-
Mounting typeflush-mounted
Connection
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of connectionquick connect
Equipment
-
Heating switchNo
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Pictograms
-
Symbole WAINSTALLATEUR.JPG
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for WNE040
Declaration
PDF119 KB -
PEP document
Product environmental profile for WNE040
PEP - 2 way switch gallery InterBP with neutral 2 modules (english)
PDF2 MB -
RoHS report
Pollutant guidelines for WNE040
REACH declaration WNE040 (english)
PDF33 KBPollutant guidelines for WNE040
RoHS declaration WNE040 (english)
PDF33 KB
More documentation