cubyko Light signalisation composable blue WNA602
EAN
3250617174626
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
With function lightingYes
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current16 A
Power
-
Power absorbed1.6 mW
Capacity
-
Number of modules for WA2
Lighting control
-
Type of lampLED
Installation, mounting
-
Fixing typeClipped
-
Mounting typeflush mounted / surface mounted
Connection
-
Lamp socket typeFix
Equipment
-
With lightingYes
Safety
-
IK protection code against mecanical impacts07
Identification
-
Rangecubyko
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WNA602
PDF79 KB
More documentation