cubyko Dble horiz. flush adapter white • WNA402B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • cubyko
  • Surface mounting and flush mounting supports
  • Flush mounting boxes - white
  • WNA402B

cubyko Double horizontal flush adapter white IP55

WNA402B

  • Wiring accessories and Building auto­ma­tion

cubyko Double horizontal flush adapter white IP55 WNA402B

EAN
3250617175425
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    24 mm
  • Height of installed product
    75 mm
  • Dimen­sions (LLx­wwxhh)
    154x83x23
  • Width of installed product
    145 mm
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polypro­pylène
Install­a­tion, mounting
  • Mounting type
    surface
Iden­ti­fic­a­tion
  • Range
    cubyko

Downloads

  • Product image

    Image WNA402B  | Hager Africa

    Product Image WNA402B

  • Declaration of conformity

    Image EU Declaration of conformity for WNA402B  | Hager Africa

    EU Declaration of conformity for WNA402B

    PDF
    79 KB
More documentation

Accessories optional

See more

Discover more of this product range

    3
  • 1
    WNA408B - cubyko Double vertical flush adapter white IP55
    WNA408B
    cubyko Double vertical flush adapter white IP55
  • 2
    WNA403B - cubyko Triple horizontal flush adapter white IP55
    WNA403B
    cubyko Triple horizontal flush adapter white IP55
  • 3
    WNA401B - cubyko Single flush adapter composable white IP55
    WNA401B
    cubyko Single flush adapter composable white IP55

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group