essensya Frame for mechanism WE450

EAN
3250617104500
Packaging
10 PCEs

Technical properties

Configuration
  • Antibacterial treatment
    No
Materials
  • Material
    Polycarbonate (PC)
Equipment
  • With mounting frame or grid
    Yes
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No