French telephone socket T Pure • WE200 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • essensya
  • essensya - data sockets
  • Tele­phone switch
  • WE200

French telephone socket T Essensya Pure

WE200

  • Wiring accessories and Building auto­ma­tion

French telephone socket T Essensya Pure WE200

EAN
3250617102001
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Archi­tec­ture
  • Type
    T
Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Direc­tion of outlet (for data sockets copper)
    straight
Dimen­sions
  • Install­a­tion depth, flush-­mounted boxes
    40 mm
  • Depth of installed product
    15 mm
  • Height of installed product
    75 mm
  • Length
    45 mm
  • Dimen­sions (LLx­wwxhh)
    75x75x28
  • Width of installed product
    75 mm
Capa­city
  • Number of modules for WA
    2
  • Number of module loca­tions
    2
Mater­ials
  • Surface protec­tion
    Bril­liant
Install­a­tion, mounting
  • Fixing type
    With screws
  • Mounting type
    various
Connec­tion
  • Type of connec­tion
    with screw
Equip­ment
  • Number of outputs
    1
  • With trans­parent product label holder
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Category
    Other
  • Range
    essensya
  • Compos­i­tion
    Mech­anism with upper casing
  • With imprint
    No

Downloads

  • Product image

    Image WE200  | Hager Africa

    Product Image WE200

  • ProductNotice

    Image Instruction manuals for WE200  | Hager Africa

    Instruction manuals for WE200

    PDF
    367 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for WE200  | Hager Africa

    EU Declaration of conformity for WE200

    PDF
    106 KB
    Image EU Declaration of conformity for WE200  | Hager Africa

    EU Declaration of conformity for WE200

    PDF
    98 KB
    Image EU Declaration of conformity for WE200  | Hager Africa

    EU Declaration of conformity for WE200

    PDF
    79 KB
  • ProductROHS

    Image Pollutant guidelines for WE200  | Hager Africa

    Pollutant guidelines for WE200

    REACH declaration WE200 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WE200  | Hager Africa

    Pollutant guidelines for WE200

    RoHS declaration WE200 (english)

    PDF
    32 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for WE200  | Hager Africa

    Product environmental profile for WE200

    PDF
    356 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group