Essensya Rotative dimmer ferro • WE063 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • essensya
          • essensya - comfort control
          • Dimmer
          • WE063
          Image  WE063 of the product Hager Africa | Hager Africa
          Image  WE063 of the product Hager Africa | Hager Africa

          Essensya Rotative dimmer 400VA ferro transformer

          WE063

          Image  WE063 of the product Hager Africa | Hager Africa
          Image  WE063 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Essensya Rotative dimmer 400VA ferro transformer WE063

          EAN
          3250617100632
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Dimmer
          • Type
            Halogen
          Main elec­trical features
          • Frequency
            50/60 Hz
          Dimen­sions
          • Depth of installed product
            48 mm
          • Height of installed product
            70 mm
          • Width of installed product
            70 mm
          Capa­city
          • Number of modules for WA
            2
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material
            polycar­bonate
          • Type of surface treat­ment
            Painted
          Install­a­tion, mounting
          • Fixing type
            With screws
          • Mounting type
            flush-­mounted
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1,5 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            mini 2x1 mm² - maxi 2x2,5 mm²
          • Type of connec­tion
            with screw
          Equip­ment
          • Type of dimmer
            Yes
          • Bidirec­tional radio frequency
            Yes
          Iden­ti­fic­a­tion
          • Range
            essensya
          • Compos­i­tion
            Mech­anism with upper casing

          Downloads

          • Product image

            Image WE063  | Hager Africa

            Product Image WE063

          • Instruction manual

            Image Instruction manuals for WE063  | Hager Africa

            Instruction manuals for WE063

            Variateur rotatif essensya

            PDF
            317 KB
          • Declaration of conformity

            Image EU Declaration of conformity for WE063  | Hager Africa

            EU Declaration of conformity for WE063

            PDF
            79 KB
            Image EU Declaration of conformity for WE063  | Hager Africa

            EU Declaration of conformity for WE063

            Declaration of Conformity

            PDF
            153 KB
            Image EU Declaration of conformity for WE063  | Hager Africa

            EU Declaration of conformity for WE063

            EU Delcaration of Conformity

            PDF
            316 KB
          More documentation

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group