Push button NO/NC + PB NO/NC with light Essensya Pure WE046
EAN
3250617100465
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderPush button
-
Type of control unitdouble push button
-
Number of keys2
Controls and indicators
-
Indicator lampas an accessory
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current10 AX
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product24 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialpolycarbonate
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeWith screws
-
Mounting typeflush-mounted
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of contacts1NC+1NO
-
Type of connectionquick connect
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangeessensya
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for WE046
PDF79 KBEU Declaration of conformity for WE046
PDF80 KB -
PEP document
Product environmental profile for WE046
PDF352 KBProduct environmental profile for WE046
PDF352 KBProduct environmental profile for WE046
PDF351 KBProduct environmental profile for WE046
PEP - 2 way push button InterBP + N single Essensya Pure | Essensya Push button 1O+1F (english)
PDF1 MB -
RoHS report
Pollutant guidelines for WE046
RoHS declaration WE046 (english)
PDF103 KBPollutant guidelines for WE046
REACH declaration WE046 (english)
PDF103 KB
More documentation