Essensya 2W switch with light • WE002 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • essensya
          • essensya - mech­an­isms controls
          • 1 way switch with indic­ator light
          • WE002
          Image  WE002 of the product Hager Africa | Hager Africa
          Image  WE002 of the product Hager Africa | Hager Africa
          Image  WE002 of the product Hager Africa | Hager Africa

          Essensya 2W switch with light

          WE002

          Image  WE002 of the product Hager Africa | Hager Africa
          Image  WE002 of the product Hager Africa | Hager Africa
          Image  WE002 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Essensya 2W switch with light WE002

          EAN
          3250617100021
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of order
            Switch
          • Type of control unit
            single rocker
          • Number of keys
            1
          Controls and indic­ators
          • Indic­ator lamp
            as an accessory
          • Push-but­tons
            Yes
          Main elec­trical features
          • Frequency
            50/60 Hz
          Elec­tric current
          • Rated current
            10 AX
          Dimen­sions
          • Depth of installed product
            35 mm
          • Height of installed product
            70 mm
          • Dimen­sions (LLx­wwxhh)
            75x75x36
          • Width of installed product
            75 mm
          Capa­city
          • Number of modules for WA
            2
          Mater­ials
          • Colour
            white
          • Material
            polycar­bonate
          • Type of surface treat­ment
            Painted
          Install­a­tion, mounting
          • Mounting type
            various
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            1,5 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            mini 2x1 mm² - maxi 2x2,5 mm²
          • Connec­tion type
            quick connect
          • Type of contacts
            2 way
          • Type of connec­tion
            quick connect
          Equip­ment
          • Lighting
            can be illu­min­ated by status LED
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            essensya
          • Compos­i­tion
            Mech­anism with upper casing

          Downloads

          • Product image

            Image WE002  | Hager Africa

            Product Image WE002

          • ProductECDeclaration

            Image EU Declaration of conformity for WE002  | Hager Africa

            EU Declaration of conformity for WE002

            PDF
            80 KB
            Image EU Declaration of conformity for WE002  | Hager Africa

            EU Declaration of conformity for WE002

            PDF
            79 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for WE002  | Hager Africa

            Product environmental profile for WE002

            PDF
            352 KB
          More documentation

          Discover more of this product range

            5
          • 1
            WE002G - Essensya 2W switch with light + claws
            WE002G
            Essensya 2W switch with light + claws
          • 2
            WE023 - 2 way push button InterBP + N single with Light Essensya Pure
            WE023
            2 way push button InterBP + N single with Light Essensya Pure
          • 3
            WE023G - Essensya Push button 1O+1F with light + claws
            WE023G
            Essensya Push button 1O+1F with light + claws
          • 4
            WE025 - 2 way push button single InterBP + N with FPL Essensya Pure
            WE025
            2 way push button single InterBP + N with FPL Essensya Pure
          • 5
            WE025G - Essensya Push button 1O+1F with label holder + claws
            WE025G
            Essensya Push button 1O+1F with label holder + claws

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group