Carrier, vector, with PE/N-terminal,10M • VZ724 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vector
  • IP 65 enclos­ures
  • Terminal support
  • VZ724

Carrier, vector, with PE/N-terminal, 10M

VZ724

  • Energy distri­bu­tion

Carrier, vector, with PE/N-terminal, 10M VZ724

EAN
3250616667242
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image VZ724  | Hager Africa

    Product Image VZ724

  • Declaration of conformity

    Image EU Declaration of conformity for VZ724  | Hager Africa

    EU Declaration of conformity for VZ724

    Declaration

    PDF
    258 KB
    Image EU Declaration of conformity for VZ724  | Hager Africa

    EU Declaration of conformity for VZ724

    Declaration

    PDF
    257 KB
  • PEP document

    Image Product environmental profile for VZ724  | Hager Africa

    Product environmental profile for VZ724

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

    PDF
    25 MB
  • RoHS report

    Image Pollutant guidelines for VZ724  | Hager Africa

    Pollutant guidelines for VZ724

    RoHS declaration VZ724 (english)

    PDF
    33 KB
    Image Pollutant guidelines for VZ724  | Hager Africa

    Pollutant guidelines for VZ724

    REACH declaration VZ724 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    VZ521 - PE/N-Terminal support,Volta,with brass Terminals 13 connections
    VZ521
    PE/N-Terminal support, Volta, with brass Terminals 13 connections
  • 2
    VZ522 - PE/N-Terminal support,Volta,with brass Terminals 17 connections
    VZ522
    PE/N-Terminal support, Volta, with brass Terminals 17 connections
  • 3
    VZ523 - PE/N-Terminal support,Volta,with brass Terminals 22 connections
    VZ523
    PE/N-Terminal support, Volta, with brass Terminals 22 connections
  • 4
    VZ524 - PE/N-Terminal support,Volta,with brass Terminals 25 connections
    VZ524
    PE/N-Terminal support, Volta, with brass Terminals 25 connections
  • 5
    VZ722 - Carrier, vector, with PE/N-terminal,3M
    VZ722
    Carrier, vector, with PE/N-terminal, 3M

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group