Door,golf,transp.,VF/VS418 • VZ630N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • golf
  • Accessories
  • Trans­parent doors
  • VZ630N
Image  VZ630N of the product Hager Africa | Hager Africa
Image  VZ630N of the product Hager Africa | Hager Africa

Door,golf,transparent,accessory,for VF/VS418

VZ630N

Image  VZ630N of the product Hager Africa | Hager Africa
Image  VZ630N of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Door,golf,transparent,accessory,for VF/VS418 VZ630N

EAN
3250616655201
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Intended door posi­tion
    left
Dimen­sions
  • Depth of installed product
    16.5 mm
  • Internal depth
    16.5 mm
  • Height of installed product
    645 mm
  • Width of installed product
    388 mm
  • Built-in height
    645 mm
  • Built-in width
    388 mm
Cover, door
  • Type of door closing
    Latch
  • Number of keylock of the door
    0
  • Door type for switch gear cabinet
    Stop door
  • Door leave
    single
  • Trans­parent cover or door
    Yes
Mater­ials
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Equip­ment
  • Number of rows
    4
  • Quantity of section in width
    1
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C

Downloads

  • Product image

    Image VZ630N  | Hager Africa

    Product Image VZ630N

  • ProductNotice

    Image Instruction manuals for VZ630N  | Hager Africa

    Instruction manuals for VZ630N

    PDF
    175 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for VZ630N  | Hager Africa

    EU Declaration of conformity for VZ630N

    PDF
    430 KB
    Image EU Declaration of conformity for VZ630N  | Hager Africa

    EU Declaration of conformity for VZ630N

    PDF
    203 KB
    Image EU Declaration of conformity for VZ630N  | Hager Africa

    EU Declaration of conformity for VZ630N

    PDF
    327 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for VZ630N  | Hager Africa

    Product environmental profile for VZ630N

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

    PDF
    25 MB
  • ProductROHS

    Image Pollutant guidelines for VZ630N  | Hager Africa

    Pollutant guidelines for VZ630N

    RoHS declaration VZ630N (english)

    PDF
    32 KB
    Image Pollutant guidelines for VZ630N  | Hager Africa

    Pollutant guidelines for VZ630N

    REACH declaration VZ630N (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    VZ621N - Door,golf,transparent,accessory,for VF/VS104
    VZ621N
    Door, golf, transparent, accessory, for VF/VS104
  • 2
    VZ622N - Door,golf,transparent,accessory,for VF/VS108
    VZ622N
    Door, golf, transparent, accessory, for VF/VS108
  • 3
    VZ623N - Door,golf,transparent,accessory,for VF/VS112
    VZ623N
    Door, golf, transparent, accessory, for VF/VS112
  • 4
    VZ624N - Door,golf,transparent,accessory,for VF/VS212
    VZ624N
    Door, golf, transparent, accessory, for VF/VS212
  • 5
    VZ625N - Door,golf,transparent,accessory,for VF/VS312
    VZ625N
    Door, golf, transparent, accessory, for VF/VS312

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group