Door,golf,transp.,VF/VS412 • VZ626N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • golf
  • Accessories
  • Trans­parent doors
  • VZ626N

Door,golf,transparent,accessory,for VF/VS412

VZ626N

  • Energy distri­bu­tion

Door,golf,transparent,accessory,for VF/VS412 VZ626N

EAN
3250616655164
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Intended door posi­tion
    left
Dimen­sions
  • Depth of installed product
    16.5 mm
  • Internal depth
    16.5 mm
  • Height of installed product
    645 mm
  • Width of installed product
    280 mm
  • Built-in height
    645 mm
  • Built-in width
    280 mm
Cover, door
  • Type of door closing
    Latch
  • Number of keylock of the door
    0
  • Door type for switch gear cabinet
    Stop door
  • Door leave
    single
  • Trans­parent cover or door
    Yes
Mater­ials
  • Colour
    trans­parent
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Equip­ment
  • Number of rows
    4
  • Quantity of section in width
    1
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C

Downloads

  • Product image

    Image VZ626N  | Hager Africa

    Product Image VZ626N

  • ProductNotice

    Image Instruction manuals for VZ626N  | Hager Africa

    Instruction manuals for VZ626N

    PDF
    175 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for VZ626N  | Hager Africa

    EU Declaration of conformity for VZ626N

    PDF
    430 KB
    Image EU Declaration of conformity for VZ626N  | Hager Africa

    EU Declaration of conformity for VZ626N

    PDF
    203 KB
    Image EU Declaration of conformity for VZ626N  | Hager Africa

    EU Declaration of conformity for VZ626N

    PDF
    327 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for VZ626N  | Hager Africa

    Product environmental profile for VZ626N

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

    PDF
    25 MB
  • ProductROHS

    Image Pollutant guidelines for VZ626N  | Hager Africa

    Pollutant guidelines for VZ626N

    RoHS declaration VZ626N (english)

    PDF
    32 KB
    Image Pollutant guidelines for VZ626N  | Hager Africa

    Pollutant guidelines for VZ626N

    REACH declaration VZ626N (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    VZ621N - Door,golf,transparent,accessory,for VF/VS104
    VZ621N
    Door, golf, transparent, accessory, for VF/VS104
  • 2
    VZ622N - Door,golf,transparent,accessory,for VF/VS108
    VZ622N
    Door, golf, transparent, accessory, for VF/VS108
  • 3
    VZ623N - Door,golf,transparent,accessory,for VF/VS112
    VZ623N
    Door, golf, transparent, accessory, for VF/VS112
  • 4
    VZ624N - Door,golf,transparent,accessory,for VF/VS212
    VZ624N
    Door, golf, transparent, accessory, for VF/VS212
  • 5
    VZ625N - Door,golf,transparent,accessory,for VF/VS312
    VZ625N
    Door, golf, transparent, accessory, for VF/VS312

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group