Press.bala.screw joint,vector,IP66,M32 • VZ032D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Photo­vol­taic system
  • vector DC enclosure IP65
  • Aired cabstops
  • VZ032D

Pressure balance screw joint,vector,IP66,M32

VZ032D

  • Energy distri­bu­tion

Pressure balance screw joint,vector,IP66,M32 VZ032D

EAN
3250616669604
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Screw head size in mm
    41 mm
  • thread length
    9 mm
Mater­ials
  • Colour
    light grey  
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Connec­tion
  • Clamping range
    13-21 mm
Cable
  • Cable Ø
    9…17 mm
Equip­ment
  • Screened
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C

Downloads

  • Product image

    Image VZ032D  | Hager Africa

    Product Image VZ032D

  • ProductECDeclaration

    Image EU Declaration of conformity for VZ032D  | Hager Africa

    EU Declaration of conformity for VZ032D

    Declaration

    PDF
    258 KB
    Image EU Declaration of conformity for VZ032D  | Hager Africa

    EU Declaration of conformity for VZ032D

    Declaration

    PDF
    257 KB
  • ProductROHS

    Image Pollutant guidelines for VZ032D  | Hager Africa

    Pollutant guidelines for VZ032D

    RoHS declaration VZ032D (english)

    PDF
    32 KB
    Image Pollutant guidelines for VZ032D  | Hager Africa

    Pollutant guidelines for VZ032D

    REACH declaration VZ032D (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    VZ020D - Pressure balance screw joint,vector,IP66, M20
    VZ020D
    Pressure balance screw joint, vector, IP66, M20
  • 2
    VZ025D - Pressure balance screw joint,vector,IP66, M25
    VZ025D
    Pressure balance screw joint, vector, IP66, M25

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group