Encl.,vector,IP5x,54M,version AUT • VE318L | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vector
  • IP 65 enclos­ures
  • 3 rows, 54 modules
  • VE318L

Enclosure, vector, IP5x, 54Modules, version Austria

VE318L

  • Energy distri­bu­tion

Enclosure, vector, IP5x, 54Modules, version Austria VE318L

EAN
3250616450103
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    54
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    151 mm
  • Internal depth
    151 mm
  • Height of installed product
    602 mm
  • Width of installed product
    418 mm
  • Thick­ness of side­wall material
    2.5 mm
Cover, door
  • Type of door closing
    Latch
  • Iden­ti­fic­a­tion od protec­tion index
    65
  • Inter­lock­able
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    Yes
Mater­ials
  • Colour
    light grey  
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Connec­tion
  • Number of conduit inlets
    15
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Equip­ment
  • Number of rows
    3
  • Quantity of section in width
    1
  • Quantity of rails
    3
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    46
  • Exten­sion possible
    No
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    Yes
Stand­ards
  • GWT Glow wire test
    750 °C
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C

Downloads

  • Product image

    Image VE318L  | Hager Africa

    Product Image VE318L

  • ProductNotice

    Image Instruction manuals for VE318L  | Hager Africa

    Instruction manuals for VE318L

    PDF
    4 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for VE318L  | Hager Africa

    EU Declaration of conformity for VE318L

    Declaration

    PDF
    258 KB
    Image EU Declaration of conformity for VE318L  | Hager Africa

    EU Declaration of conformity for VE318L

    Declaration

    PDF
    257 KB
    Image EU Declaration of conformity for VE318L  | Hager Africa

    EU Declaration of conformity for VE318L

    Declaration

    PDF
    836 KB
    Image EU Declaration of conformity for VE318L  | Hager Africa

    EU Declaration of conformity for VE318L

    Declaration

    PDF
    814 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for VE318L  | Hager Africa

    Product environmental profile for VE318L

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

    PDF
    25 MB
    Image Product environmental profile for VE318L  | Hager Africa

    Product environmental profile for VE318L

    PDF
    423 KB
    Image Product environmental profile for VE318L  | Hager Africa

    Product environmental profile for VE318L

    PDF
    343 KB
  • ProductROHS

    Image Pollutant guidelines for VE318L  | Hager Africa

    Pollutant guidelines for VE318L

    REACH declaration VE318L (english)

    PDF
    33 KB
    Image Pollutant guidelines for VE318L  | Hager Africa

    Pollutant guidelines for VE318L

    RoHS declaration VE318L (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    VE318PN - Enclosure,vector,surface mounted,IP65,54M,UV-stable,with metric cable entry
    VE318PN
    Enclosure, vector, surface mounted, IP65, 54M, UV-stable, with metric cable entry
  • 2
    VE318SN - Enclosure,vector,surface mounted, IP65,54M,UV stable,without cable entry
    VE318SN
    Enclosure, vector, surface mounted, IP65, 54M, UV stable, without cable entry

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group