![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Enclosure,vector,with emergency stop for heating VE105U
EAN
3250616459564
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Functions
-
Overvoltage protectionNo
Configuration
-
Number of modules6
Electric current
-
Rated current63 A
Dimensions
-
Insertion depth0 mm
-
Depth of installed product113 mm
-
Internal depth150 mm
-
Height of installed product190 mm
-
Width of installed product165 mm
-
Width in division units6
Cover, door
-
Type of door closingLatch
-
Identification od protection index55
-
InterlockableYes
-
Number of keylock of the door1
-
Cover typeClosed (plain)
-
Cover typeDoor
-
Transparent cover or doorYes
Materials
-
Colourred
Installation, mounting
-
Suitable for outdoor useNo
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows1
-
Quantity of rails1
-
Can be accessorizedYes
-
With bell transformerNo
-
With socketNo
Standards
-
European directive WEEEconcerned
Safety
-
IK protection code against mecanical impacts07
-
Protection index IPIP55
-
Protection classisol.class II
Downloads
More documentation