![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Enclosure,vector,6M, red, with glass sheet VE105A
EAN
3250616459502
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Functions
-
With a pipe-in leadYes
Configuration
-
Number of modules6
Main electrical features
-
Nominal voltage400 V
Electric current
-
Rated current63 A
Dimensions
-
Depth of installed product113 mm
-
Internal depth113 mm
-
Height of installed product190 mm
-
Width of installed product165 mm
-
Width in division units6
-
Thickness of sidewall material2.5 mm
Cover, door
-
Type of door closingLatch
-
Identification od protection index65
-
InterlockableNo
-
Number of keylock of the door0
-
Cover typeClosed (plain)
-
Door lockingwith key
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorNo
Materials
-
Colourred
-
Type of surface treatmentuntreated
Installation, mounting
-
Suitable for outdoor useNo
Connection
-
Number of conduit inlets3
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows1
-
Quantity of section in width1
-
Number of keys1
-
Quantity of rails1
-
Can be accessorizedYes
-
Number of openings for flange plates6
-
Extension possibleNo
Standards
-
GWT Glow wire test750 °C
-
European directive WEEEconcerned
Safety
-
Protection classisol.class II
-
Impact strengthIK07
Use conditions
-
Operating temperature-25…40 °C
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for VE105A
PDF343 KBProduct environmental profile for VE105A
PDF423 KB
More documentation