Encl.,Volta,surface,3x12MOD,IP30 • VA36D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • gala
  • gala and accessories
  • 3 rows, 36 modules
  • VA36D

Encl.,Volta,surface,3x12MOD,IP30,Version France

VA36D

  • Energy distri­bu­tion

Encl.,Volta,surface,3x12MOD,IP30,Version France VA36D

EAN
3250616410237
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • With a pipe-in lead
    Yes
Config­ur­a­tion
  • Number of modules
    36
Elec­tric current
  • Rated current
    63 A
Dimen­sions
  • Depth of installed product
    96.5 mm
  • Internal depth
    92.5 mm
  • Height of installed product
    515 mm
  • Length
    515 mm
  • Width of installed product
    305 mm
  • Width in divi­sion units
    12
  • Thick­ness of side­wall material
    2.5 mm
Cover, door
  • Type of door closing
    Latch
  • Iden­ti­fic­a­tion od protec­tion index
    30
  • Inter­lock­able
    No
  • Number of keylock of the door
    0
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Trans­parent cover or door
    No
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Install­a­tion, mounting
  • Suit­able for outdoor use
    No
Settings
  • Enclosure type
    Distrib­utor empty cabinet
Scope of delivery
  • With cover
    No
Equip­ment
  • Number of units
    12
  • Number of rows
    3
  • Number of keys
    1
  • Quantity of rails
    3
  • Can be access­or­ized
    Yes
  • Number of open­ings for flange plates
    0
  • Exten­sion possible
    Yes
  • Neutral terminal block
    No
  • Signal passing door
    No
Stand­ards
  • GWT Glow wire test
    750 °C
  • European directive WEEE
    not concerned
  • Protec­tion class according to IEC-61140
    II
Safety
  • Protec­tion index IP
    IP30
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -40…40 °C

Downloads

  • Product image

    Image VA36D  | Hager Africa

    Product Image VA36D

  • ProductECDeclaration

    Image EU Declaration of conformity for VA36D  | Hager Africa

    EU Declaration of conformity for VA36D

    Declaration

    PDF
    0 B
    Image EU Declaration of conformity for VA36D  | Hager Africa

    EU Declaration of conformity for VA36D

    Declaration

    PDF
    300 KB
    Image EU Declaration of conformity for VA36D  | Hager Africa

    EU Declaration of conformity for VA36D

    PDF
    366 KB
    Image EU Declaration of conformity for VA36D  | Hager Africa

    EU Declaration of conformity for VA36D

    Declaration

    PDF
    312 KB
    Image EU Declaration of conformity for VA36D  | Hager Africa

    EU Declaration of conformity for VA36D

    Declaration

    PDF
    359 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for VA36D  | Hager Africa

    Product environmental profile for VA36D

    PDF
    441 KB
    Image Product environmental profile for VA36D  | Hager Africa

    Product environmental profile for VA36D

    PDF
    346 KB
  • ProductROHS

    Image Pollutant guidelines for VA36D  | Hager Africa

    Pollutant guidelines for VA36D

    REACH declaration VA36D (english)

    PDF
    33 KB
    Image Pollutant guidelines for VA36D  | Hager Africa

    Pollutant guidelines for VA36D

    RoHS declaration VA36D (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group