DIN rail, universZ, 35x248x7,5mm, steel • U842B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • FW
  • IP 44 metal surface enclos­ures and accessories
  • DIN rail
  • U842B

DIN rail, universZ, 35x248x7,5mm, galvanized steel

U842B

  • Energy distri­bu­tion

DIN rail, universZ, 35x248x7,5mm, galvanized steel U842B

EAN
4010330552182
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    7.5 mm
  • Height of installed product
    35 mm
  • Length
    248 mm
  • Width of installed product
    248 mm
  • Material thick­ness
    1 mm
Mater­ials
  • Material
    Steel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image U842B  | Hager Africa

    Product Image U842B

  • ProductNotice

    Image Instruction manuals for U842B  | Hager Africa

    Instruction manuals for U842B

    URL
  • Installation handbook

    Image Installation handbooks for U842B  | Hager Africa

    Installation handbooks for U842B

    Handbook en-GB 2023-03-30

    PDF
    23 MB
    Image Installation handbooks for U842B  | Hager Africa

    Installation handbooks for U842B

    Handbook en-GB 2023-04-11

    PDF
    5 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for U842B  | Hager Africa

    EU Declaration of conformity for U842B

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for U842B  | Hager Africa

    EU Declaration of conformity for U842B

    PDF
    427 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for U842B  | Hager Africa

    Product environmental profile for U842B

    PEP - universZ Meterplate complete (english)

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for U842B  | Hager Africa

    Pollutant guidelines for U842B

    RoHS declaration U842B (english)

    PDF
    32 KB
    Image Pollutant guidelines for U842B  | Hager Africa

    Pollutant guidelines for U842B

    REACH declaration U842B (english)

    PDF
    33 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group