Binary input 4 fold, flush mounted, KNX TYBS704A
EAN
3250610050538
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemyes
Functions
-
Multi-phase modefor 1 phase operation
-
Functionwith positioning function for blind and lamella position ; with safety functions e.g. for wind, rain, alarm ; with sun shade function
Controls and indicators
-
Indicator lampyes
-
Operationmanual operation in test mode via programming button (single-area operation) ; test mode/building site mode can be activated via programming button
-
Controlfor activation of a drive for alternating current
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Rated operational voltage Ue230 V
Voltage
-
Max. switching capacity at230 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Switching current at cos φ = 0.8max. 6 A
Dimensions
-
Width of rail mounted device (RMD)0 modules
-
Height90 mm
Lighting control
-
- uncompensated500 VA
LED control
-
Max number of LED/CFL lamps5
Connection
-
Connection cross-sect. flexible conductor0,5 / 2,5mm²
-
Connection cross-sect. rigid cable0,5 / 2,5mm²
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Number of contacts2
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
-
Bus connectionbus connection via pre-assembled cable with bus connection terminal
-
Type of connectionwith screw
Settings
-
Supported configuration modessystem
-
Settingswitching time on change of direction adjustable
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineKNX
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TYBS704A
PDF2 MBInstruction manuals for TYBS704A
PDF2 MBInstruction manuals for TYBS704A
PDF3 MBInstruction manuals for TYBS704A
PDF2 MB -
Installation manual
Installation manuals for TYBS704A
PDF814 KB -
KNX product database
Product-Database ETS for TYBS704A
KNXPROD1 MB -
Declaration of conformity
EU Declaration of conformity for TYBS704A
EU Declaration of Conformity
PDF360 KBEU Declaration of conformity for TYBS704A
UKCA Declaration of Conformity
PDF270 KB -
PEP document
Product environmental profile for TYBS704A
PDF412 KB -
RoHS report
Pollutant guidelines for TYBS704A
REACH declaration TYBS704A (english)
PDF103 KBPollutant guidelines for TYBS704A
RoHS declaration TYBS704A (english)
PDF103 KB
More documentation