KNX LED Controller 3 channels • TYB673B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • Dimming
          • 3-gang; LED dimmer
          • TYB673B
          Image  TYB673B of the product Hager Africa | Hager Africa
          Image  TYB673B of the product Hager Africa | Hager Africa
          Image  TYB673B of the product Hager Africa | Hager Africa
          Image  TYB673B of the product Hager Africa | Hager Africa

          KNX LED Controller 3 Channels constant current

          TYB673B

          Image  TYB673B of the product Hager Africa | Hager Africa
          Image  TYB673B of the product Hager Africa | Hager Africa
          Image  TYB673B of the product Hager Africa | Hager Africa
          Image  TYB673B of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          KNX LED Controller 3 Channels constant current TYB673B

          EAN
          3250617579537
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Func­tions
          • Number of func­tion chan­nels
            3
          • Bus module detach­able
            No
          • Multi-phase mode
            for 1 phase oper­a­tion
          • Func­tion
            Calling up of 60 light scenes ; Calling up of 4 different colour sequences with up to 12 colours per sequence
          Config­ur­a­tion
          • Number of modules
            0
          Controls and indic­ators
          • Indic­ator lamp
            yes
          • Control
            Bright­ness setting of current-­con­trolled LED modules
          • Button / push-button
            with program­ming button and red program­ming LED
          Main elec­trical features
          • Rated current
            12 mA
          Voltage
          • Input voltage
            < 24 V DC
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            max. 12 mA
          • Maximum through current
            2 A
          Fuse
          • Fuse
            short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
          Dimen­sions
          • Width of rail mounted device (RMD)
            0 modules
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            155 W
          Connec­tion
          • Conductor cross-sec­tion (flex­ible)
            0.75…1.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…1.5 mm²
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with screw terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Cable
          • Load cable length
            max. 10 m
          Settings
          • Supported config­ur­a­tion modes
            system
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of outputs
            1
          • Number of inputs
            1
          • Substa­tion input
            No
          • Modular expand­ab­ility
            No
          • Dimming prin­ciple
            with pulse width modu­la­tion (PWM)
          • Inter­face 1-10 V
            No
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with screw terminals
          Safety
          • Protec­tion
            with over­heat­ing, over­load and short-­cir­cuit protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX
          Instruc­tions
          • Special note text
            Set direct current supply before connecting supply voltage for the first time with help of DIP-switch ; Caution! Connected loads depend on external LED power supply. Observe manu­fac­turer's data.

          Downloads

          • Product image

            Image TYB673B  | Hager Africa

            Product Image TYB673B

          • ProductNotice

            Image Instruction manuals for TYB673B  | Hager Africa

            Instruction manuals for TYB673B

            PDF
            705 KB
          • ProductETSBase

            Image Product-Database ETS for TYB673B  | Hager Africa

            Product-Database ETS for TYB673B

            ETS Database for TYB673B

            KNXPROD
            76 KB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for TYB673B  | Hager Africa

            Application guides ETS / easy link for TYB673B

            Application description TYB673A_B

            PDF
            1 MB
          • ProductROHS

            Image Pollutant guidelines for TYB673B  | Hager Africa

            Pollutant guidelines for TYB673B

            REACH declaration TYB673B (english)

            PDF
            103 KB
          More documentation

          Accessories mandatory

          See more

          Discover more of this product range

            1
          • 1
            TYA663AN - Dimmer 3 channels 300W
            TYA663AN
            Dimmer 3 channels 300W

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group