KNX LED Controller 3 channels • TYB673A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • Dimming
  • 3-gang; LED dimmer
  • TYB673A
Image  TYB673A of the product Hager Africa | Hager Africa
Image  TYB673A of the product Hager Africa | Hager Africa
Image  TYB673A of the product Hager Africa | Hager Africa
Image  TYB673A of the product Hager Africa | Hager Africa

KNX LED Controller 3 Channels constant voltage

TYB673A

Image  TYB673A of the product Hager Africa | Hager Africa
Image  TYB673A of the product Hager Africa | Hager Africa
Image  TYB673A of the product Hager Africa | Hager Africa
Image  TYB673A of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

KNX LED Controller 3 Channels constant voltage TYB673A

EAN
3250617579551
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Func­tions
  • Number of func­tion chan­nels
    3
  • Bus module detach­able
    No
  • Multi-phase mode
    for 1 phase oper­a­tion
  • Func­tion
    Calling up of 60 light scenes ; Calling up of 4 different colour sequences with up to 12 colours per sequence
Config­ur­a­tion
  • Number of modules
    0
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Control
    Bright­ness setting of voltage-­con­trolled LED modules
  • Button / push-button
    with program­ming button and red program­ming LED
Main elec­trical features
  • Rated current
    12 mA
Voltage
  • Input voltage
    12…24 V DC
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    max. 12 mA
  • Maximum through current
    2 A
  • Output current per channel
    max. 2.2 A
Fuse
  • Fuse
    short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
Dimen­sions
  • Width of rail mounted device (RMD)
    0 modules
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    155 W
Connec­tion
  • Conductor cross-sec­tion (flex­ible)
    0.75…1.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…1.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with screw terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
Cable
  • Load cable length
    max. 10 m
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    1
  • Number of inputs
    1
  • Substa­tion input
    No
  • Modular expand­ab­ility
    No
  • Dimming prin­ciple
    with pulse width modu­la­tion (PWM)
  • Inter­face 1-10 V
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • Protec­tion
    with over­heat­ing, over­load and short-­cir­cuit protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX
Instruc­tions
  • Special note text
    The power supply selected must be compat­ible with the load connected to the device. ; Caution! Connected loads depend on external LED power supply. Observe manu­fac­turer's data.

Downloads

  • Product image

    Image TYB673A  | Hager Africa

    Product Image TYB673A

  • ProductNotice

    Image Instruction manuals for TYB673A  | Hager Africa

    Instruction manuals for TYB673A

    PDF
    689 KB
  • ProductETSBase

    Image Product-Database ETS for TYB673A  | Hager Africa

    Product-Database ETS for TYB673A

    ETS Database for TYB673A

    KNXPROD
    76 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TYB673A  | Hager Africa

    Application guides ETS / easy link for TYB673A

    Application description TYB673A_B

    PDF
    1 MB
More documentation

Accessories mandatory

See more

Discover more of this product range

    1
  • 1
    TYA663AN - Dimmer 3 channels 300W
    TYA663AN
    Dimmer 3 channels 300W

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group