1 flush mounted shutter/blind out. 230V~ • TYB621C | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • Shut­ter­/blinds control
          • 1-gang flush mounted
          • TYB621C
          Image  TYB621C of the product Hager Africa | Hager Africa
          Image  TYB621C of the product Hager Africa | Hager Africa

          1 flush mounted shutter/blind output 230V~

          TYB621C

          Image  TYB621C of the product Hager Africa | Hager Africa
          Image  TYB621C of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          1 flush mounted shutter/blind output 230V~ TYB621C

          EAN
          3250616059597
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            yes
          • Number of blind­s/shut­ters outputs
            1
          Func­tions
          • Bus module detach­able
            No
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          Main elec­trical features
          • Type of supply voltage
            AC
          Voltage
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Number of entry circuits
            0
          • Maximum switching current
            4 A
          Power
          • Contact rating with 230 V in AC1
            920 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Number of contacts
            1
          • Type of connec­tion
            quick connect
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Bidirec­tional radio frequency
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Device family
            TYA

          Downloads

          • Product image

            Image TYB621C  | Hager Africa

            Product Image TYB621C

          • Instruction manual

            Image Instruction manuals for TYB621C  | Hager Africa

            Instruction manuals for TYB621C

            Module 1sortie volets roulants et/ou stores à encastrer 6T 8512A

            PDF
            647 KB
          • Technical information

            Image   | Hager Africa
            PDF
            443 KB
          • KNX product database

            Image Product-Database ETS for TYB621C  | Hager Africa

            Product-Database ETS for TYB621C

            Logiciel d'application ETS du TYB621C

            VD5
            349 KB
            Image Product-Database ETS for TYB621C  | Hager Africa

            Product-Database ETS for TYB621C

            Logiciel d'application ETS du TYB621C

            KNXPROD
            216 KB
          • Application Guide

            Image Application guides ETS / easy link for TYB621C  | Hager Africa

            Application guides ETS / easy link for TYB621C

            Application description ETS TYA624ABCD_TYA628AC_TYB621C_TYM632C

            PDF
            6 MB
          More documentation

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group