Time switch yearly cycle 4 channels KNX TYA720
EAN
3250617579735
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
FunctionPresence simulation
Configuration
-
Number of modules4
Controls and indicators
-
Indication / displayLCD display for commissioning
-
Manual selection switches / push-buttonstemporary/permanent manual operation
-
Button / push-buttonwith programming button
Connectivity
-
Interfacewith interface for OBELISK memory card
Voltage
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)max. 25 mA
Dimensions
-
Width of rail mounted device (RMD)4 modules
Power
-
Total power loss under IN800 mW
Battery
-
Lithium cell power reserve [years]≈ 5
-
Battery / storage batterywith battery type: Lithium 1/2 AA
Materials
-
RAL colourRAL 7035 - Light grey
LED control
-
LEDwith red programming LED
Connection
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Connectionwith connection for DCF receiver
Settings
-
Supported configuration modessystem
-
Summer / Winter time changeautomatic
-
Programswith day, weeks and year programme ; with random programme
-
Programmingprogramming at time switch or using OBELISK
-
Astro programNo
-
Timewith automatic summer/winter time change-over
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of outputs0
-
Number of channels4
-
Supply failure reserve5 years
-
With holidays programYes
-
With random programYes
Use
-
Cycleyearly
-
Differentiation characteristic 1 - Saleswith hinged cover
-
Differentiation characteristic 2 - Saleswith display
-
Differentiation characteristic 3 - Saleswith integrated bus coupling unit
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…50 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYA720
PDF2 MB -
ProductETSBase
Product-Database ETS for TYA720
ETS Database for TYA720
KNXPROD75 KBProduct-Database ETS for TYA720
ETS Database for TYA720
VD465 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYA720
Application description ETS TYA720
PDF1 MB -
ProductROHS
Pollutant guidelines for TYA720
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYA720
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation