![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Dimmer 1 channel 300W TYA661A
EAN
3250616059702
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeDin-Rail
Functions
-
Bus module detachableNo
-
Multi-phase modesuitable to switch different external conductors
-
Soft startupbulb-preserving soft startup
Configuration
-
Number of modules4
Controls and indicators
-
With LED indicationYes
-
Indicator lampyes
-
Operationmanual operation also possible without bus, e.g. on building site
-
Manual selection switches / push-buttonsselection switch for manual/bus operation as well as load setting
Main electrical features
-
Frequency50/60 Hz
-
Rated current2.3 A
Voltage
-
Input voltage230 V AC
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus current consumption (data transfer)2.3 mA
Fuse
-
Fuseoverheating protection (display using LEDs)
Dimensions
-
Width of rail mounted device (RMD)4 modules
Power
-
Incandescent bulb power300 W
-
Total power loss under IN4 W
Fluorescent bulbs control
-
Power lighting fluo lamps60W
LED control
-
Max number of LED/CFL lamps8
-
Power LED60 W
Connection
-
Type of loaduniversal
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
Scope of delivery
-
Bus connection includedYes
Equipment
-
Type of dimmeruniversal
-
Modular expandabilityNo
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
-
low noisevery low noise
Use
-
Local operation/hand operationYes
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYA661A
PDF564 KB -
Technical information
PDF733 KB -
ProductETSBase
Product-Database ETS for TYA661A
Logiciel d'application ETS du TYA661A_B
VD5343 KBProduct-Database ETS for TYA661A
Logiciel d'application ETS du TYA661A_B
KNXPROD231 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYA661A
Description d'application ETS TYA661AB TYA663A EN
PDF5 MB -
ProductEnvironmentProfile
Product environmental profile for TYA661A
PDF323 KB
More documentation