Pulse gateway KNX, 1 channel, IP44 TXE771
EAN
3250616057715
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Functionfor the transmission of consumption measuring data such as current, gas, water or heat quantities
Controls and indicators
-
Button / push-buttonwith 1 illuminated red channel button (test/physical addressing)
Connectivity
-
Interfacewith S0 interface (electrical pulse counter, operating hours meter, etc.)
Voltage
-
Input voltage30 V
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Electric current
-
Bus current consumption (data transfer)6 mA
-
Number of entry circuits1
Dimensions
-
Width85 mm
Power
-
Total power loss under IN0 W
-
Power dissipation per coil150 mW
Battery
-
Battery service life [years]≈ 15
-
Battery / storage batterywith integrated battery for data storage for 30 days
Power supply
-
Direct external supply source4 V DC
LED control
-
LEDwith red LED for impulse indication
Installation, mounting
-
Installation modesuitable for surface mounting or for mounting on flush-mounted boxes
Connection
-
Type of Bus connexionother
-
Conductor cross-section (flexible)0.2…1.5 mm²
-
Conductor cross-section (rigid)0.2…1.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith plug-in terminals
-
Contactcan be wired alternatively with potential-free contact
Cable
-
Wirewith 2 cable entries at bottom ; with 2 cable entries on rear ; cable length between pulse gateway and measuring point max. 3m
Settings
-
Supported configuration modessystem
Equipment
-
Interface typeother
Use
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
Safety
-
Protection index IPIP44
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-20…55 °C
-
Type of primary energyOther
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Instructions
-
Information textNote: A cable with double/reinforced insulation (min. 1 mm² conductor cross-section) must be used for connection to an electricity meter.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TXE771
PDF1 MB -
ProductETSBase
Product-Database ETS for TXE771
ETS Database for TXE771
KNXPROD68 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXE771
Application description TXE771-TXE773
PDF1 MB -
ProductROHS
Pollutant guidelines for TXE771
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXE771
RoHS-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for TXE771
PDF404 KB
More documentation