Movement detector KNX360 surface mounted • TXC515 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • Pres­ence and motion detectors KNX
  • Motion / Pres­ence detectors
  • TXC515

Motion detector KNX corridor 360° surface mounted detection 5x20m

TXC515

  • Energy manage­ment
  • Wiring accessories and Building auto­ma­tion

Motion detector KNX corridor 360° surface mounted detection 5x20m TXC515

EAN
3250612256297
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
  • Fixing mode
    surface-­mounting
Func­tions
  • Max. tempor­isa­tion
    480 mn
Meas­ure­ment
  • Detec­tion Method
    move­ment detector
Detec­tion
  • Detec­tion angle
    360 °
  • Frontal detecting distance
    14 m
  • Side detecting distance
    15 m
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
  • Type of surface treat­ment
    untreated
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    0 W
Install­a­tion, mounting
  • Maximum Mounting Height
    3 m
Settings
  • Min. tempor­isa­tion
    5 s
Equip­ment
  • Substa­tion input
    No
  • Number of chan­nels
    5
  • Bidirec­tional radio frequency
    No
  • Angle of hori­zontal detec­tion
    360 °
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Product image

    Image TXC515  | Hager Africa

    Product Image TXC515

  • ProductNotice

    Image Instruction manuals for TXC515  | Hager Africa

    Instruction manuals for TXC515

    PDF
    902 KB
    Image Instruction manuals for TXC515  | Hager Africa

    Instruction manuals for TXC515

    PDF
    952 KB
    Image Instruction manuals for TXC515  | Hager Africa

    Instruction manuals for TXC515

    PDF
    900 KB
    Image Instruction manuals for TXC515  | Hager Africa

    Instruction manuals for TXC515

    PDF
    1 MB
    Image Instruction manuals for TXC515  | Hager Africa

    Instruction manuals for TXC515

    PDF
    902 KB
    Image Instruction manuals for TXC515  | Hager Africa

    Instruction manuals for TXC515

    PDF
    898 KB
  • ProductETSBase

    Image Product-Database ETS for TXC515  | Hager Africa

    Product-Database ETS for TXC515

    ETS database for TXC513, TXC515, TXC518, TXD501, TXD503 and TXD505

    KNXPROD
    271 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for TXC515  | Hager Africa

    Application guides ETS / easy link for TXC515

    Application description ETS for KNX Presence/motion detector TXD50x-TXC51x_6LE009097A (EN, 2022-09)

    PDF
    2 MB
    Image Application guides ETS / easy link for TXC515  | Hager Africa

    Application guides ETS / easy link for TXC515

    Application description EASY for KNX Presence/motion detector TXD50x-TXC51x_6LE009101A (EN, 2022-09)

    PDF
    2 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for TXC515  | Hager Africa

    EU Declaration of conformity for TXC515

    PDF
    118 KB
    Image EU Declaration of conformity for TXC515  | Hager Africa

    EU Declaration of conformity for TXC515

    PDF
    104 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for TXC515  | Hager Africa

    Product environmental profile for TXC515

    PDF
    216 KB
  • ProductROHS

    Image Pollutant guidelines for TXC515  | Hager Africa

    Pollutant guidelines for TXC515

    REACH declaration TXC515 (english)

    PDF
    33 KB
    Image Pollutant guidelines for TXC515  | Hager Africa

    Pollutant guidelines for TXC515

    RoHS declaration TXC515 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    EER505 - Motion detector corridor 360° flush-mounted NO contact detection 5x30m
    EER505
    Motion detector corridor 360° flush-mounted NO contact detection 5x30m
  • 2
    EER515 - Motion detector corridor 360° surface mounted NO contact detection 5x30m
    EER515
    Motion detector corridor 360° surface mounted NO contact detection 5x30m
  • 3
    EED505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
    EED505
    Motion detector corridor KNX 360° flush-mounted detection 5x20m
  • 4
    EED515 - Motion detector DALI2 corridor 360° surface mounted detection 5x20m
    EED515
    Motion detector DALI2 corridor 360° surface mounted detection 5x20m
  • 5
    TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
    TXD505
    Motion detector corridor KNX 360° flush-mounted detection 5x20m

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group