8-fold output 4A/230V manu mode w/o bus • TXA208A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • Switching
          • 8-gang - RMD
          • TXA208A
          Image  TXA208A of the product Hager Africa | Hager Africa
          Image  TXA208A of the product Hager Africa | Hager Africa

          8-fold output module 4A/230V~ with manual override without bus supply

          TXA208A

          Image  TXA208A of the product Hager Africa | Hager Africa
          Image  TXA208A of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          8-fold output module 4A/230V~ with manual override without bus supply TXA208A

          EAN
          3250616049574
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            EIB
          Func­tions
          • Multi-phase mode
            suit­able to switch different external conductors
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Rated current
            4 A
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          • Output voltage
            230 V~
          • System supply voltage
            30V DC via bus + 230V AC
          Elec­tric current
          • Number of entry circuits
            0
          • Maximum through current
            4 A
          • Rated current
            4 A
          Power
          • Max. power with elec­tronic transfo.
            800 W
          • Total power loss under IN
            2 W
          • Output power
            800 W
          • Max. switching power
            6400 W
          Incan­des­cent bulbs control
          • Max. power with incan­des­cent lamps
            800 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Type of contacts
            8NO
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of outputs
            8
          • Bidirec­tional radio frequency
            No
          • Modular expand­ab­ility
            No
          Use condi­tions
          • Oper­ating temper­ature
            0…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Product image

            Image TXA208A  | Hager Africa

            Product Image TXA208A

          • Instruction manual

            Image Instruction manuals for TXA208A  | Hager Africa

            Instruction manuals for TXA208A

            Module 8 sorties TXA208

            PDF
            1 MB
          • KNX product database

            Image Product-Database ETS for TXA208A  | Hager Africa

            Product-Database ETS for TXA208A

            Logiciel d'application ETS du TXA208

            VD2
            1000 KB
          • Application Guide

            Image Application guides ETS / easy link for TXA208A  | Hager Africa

            Application guides ETS / easy link for TXA208A

            Description d'application TXA204-206-207-208_TXB202

            PDF
            781 KB
          • ProductTx100Description

            Image Function descriptions TX100 for TXA208A  | Hager Africa

            Function descriptions TX100 for TXA208A

            Description d'application TXA20Y

            PDF
            728 KB
          More documentation

          Discover more of this product range

            3
          • 1
            TXA208B - 8-fold output module 10A/230V~ with manual override without bus supply
            TXA208B
            8-fold output module 10A/230V~ with manual override without bus supply
          • 2
            TXA208C - 8-fold output module 16A/230V~ with manual override without bus supply
            TXA208C
            8-fold output module 16A/230V~ with manual override without bus supply
          • 3
            TXA208D - 8-fold output module 16A/230V~ (C-Load) with manual override without bus supply
            TXA208D
            8-fold output module 16A/230V~ (C-Load) with manual override without bus supply

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group