1 FLUSH MOUNTED DIMMER 200W 2 WIRES + 2 INPUTS KNX RF TRM691E
EAN
3250615989048
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, dimming value, priority, status display, brightness display
-
Functioneasy additional functions: +6 scenes ; reset function (to factory setting)
-
Light scenesscene opening via KNX radio appliances ; scene saving lockable
-
Quicklink functionsquicklink functions: dimming, 2 scenes, time switching, NO contact push-button
-
Soft startupbulb-preserving soft startup
Configuration
-
Pre-assembledconfectioned, with 4-core cable
-
Number of modules0
Controls and indicators
-
Indicator lampyes
-
Operationwith manual operation on/off, brighter/darker
-
ControlActivation, for example through switch, push-buttons, timer
-
Button / push-buttonwith configuration and function button
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
Main electrical features
-
Frequency50 Hz
-
Rated current850 mA
Voltage
-
Operating voltage230 V AC
-
System supply voltage230V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Frequency
-
Radio reception frequency868.3 MHz
Power
-
Incandescent bulb power10 / 200 W
-
Conventional transformers10…175 VA
-
Power of the variator200 W
-
Electronic transformers10…175 VA
-
Radio transmission power< 25 mW
Endurance
-
Transmitter duty cycle1 %
Measurement
-
Input scanning voltage12 V
Reach distance
-
Max. transmission range30m in house / 100m free field
LED control
-
Max number of LED/CFL lamps8
-
Dimmable LED lamps3…50 W
-
Dimmable 230 V retrofit LED lamps3…50 W
-
Power LED50 W
-
LEDwith configuration and function LEDs ; with control LED for On/Off
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps10…200 W
Installation, mounting
-
Installation modefor installation behind flush-mounted inserts
Connection
-
Connection cross-sect. flexible conductor0,5 / 1,5mm²
-
Connection cross-sect. rigid cable0,5 / 2,5mm²
-
Type of loaduniversal
-
Conductor cross-section0.5…2.5 mm²
-
Conductor cross-section (flexible)0.5…1.5 mm²
-
Conductor cross-section (rigid)0.5…2.5 mm²
-
Number of contacts1
-
Type of connectionwith screw-in lift terminals
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Cable
-
Binary cable length, extendable to< 10 m
-
Binary cable length≈ 20 cm
Settings
-
Programmingtoolless quicklink configuration using buttons and LED display
Equipment
-
Number of inputs2
-
Number of radio channels2
-
Type of dimmeruniversal
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Bidirectional radio frequencyYes
-
Transmitter duty cycle0.1 %
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
Use
-
Pulse timemin. 50 ms
Use conditions
-
Operating temperature-15…45 °C
-
Storage/transport temperature-25…70 °C
-
Energy-savinglow intrinsic energy requirement
Identification
-
Device familyTRM
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TRM691E
PDF11 MBInstruction manuals for TRM691E
PDF1 MB -
ProductAttachment
Product Attachment for TRM691E
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MB -
Technical information
PDF5 MB -
ProductETSBase
Product-Database ETS for TRM691E
ETS Database for TRM691E
KNXPROD404 KB -
ProductApplicationDescription
Application guides ETS / easy link for TRM691E
Application description ETS-Easy TRM691E
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for TRM691E
PDF146 KBEU Declaration of conformity for TRM691E
PDF114 KB -
ProductEnvironmentProfile
Product environmental profile for TRM691E
PDF420 KB
More documentation