Kit detector RF + 1 output receiver • TRE720 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX Quick­link RF
          • wire­less receiver
          • Motion detector kit IP55
          • TRE720
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa

          Kit motion detector RF + 1 output receiver 10A KNX IP55

          TRE720

          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          Image  TRE720 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Kit motion detector RF + 1 output receiver 10A KNX IP55 TRE720

          EAN
          3250617573740
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          Func­tions
          • Mode of oper­a­tion
            µ-pro­cessor controlled mode of oper­a­tion
          • ETS addi­tional func­tions
            ETS addi­tional func­tions: +6 scenes, oper­ating mode on/off, push-but­ton, status display, dimming value, bright­ness display, move­ment scene load­ing, no move­ment scene loading
          • Func­tion
            reset func­tion (to factory setting) ; Party func­tion for switching on for 2 hours ; with memory func­tion for pres­ence simu­la­tion ; with keylock ; Switch-off pre-warning on dimmer inserts ; Teach func­tion for response bright­ness via button
          • Light scenes
            scene opening via KNX radio appli­ances ; scene saving lock­able
          • Quick­link func­tions
            quick­link func­tions: switch­ing, dimming, 2 scenes, time switch­ing, NO contact push-but­ton, Memory, forced control, Master­-Slave
          Controls and indic­ators
          • Oper­a­tion
            remote control via quick­link trans­mitter
          • Button / push-button
            with config­ur­a­tion and func­tion button ; with button for on/off/auto­mat­ic/memory/­party func­tion
          Connectivity
          • Number of binary inputs
            1
          • Radio protocol
            KNX Radio
          • Receiver category
            2
          Frequency
          • Radio trans­mis­sion frequency
            868.3 MHz
          Power
          • Radio trans­mis­sion power
            < 10 mW
          Meas­ure­ment
          • Detec­tion Method
            Passive Infrared
          Detec­tion
          • Number of detec­tion levels
            2
          • Angle of vertical detec­tion
            100 °
          • Frontal detecting distance
            16 m
          • Side detecting distance
            8 m
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Surface appear­ance
            matt
          Lighting control
          • Response bright­ness, adjustable
            ≈ 5…1000 lx , daytime oper­a­tion
          LED control
          • LED
            LED applic­a­tion module/in­sert compat­ib­ility display ; with config­ur­a­tion and func­tion LEDs ; with oper­a­tion and status LED, red/­green/or­ange
          Install­a­tion, mounting
          • Maximum Mounting Height
            4 m
          Connec­tion
          • Bus connec­tion
            integ­ra­tion in the KNX radi­o/TP gate­way, surface-­moun­ted, into the KNX TP system
          Settings
          • Response sens­it­iv­ity, settable
            10…100 %
          • Delay time, adjustable
            ≈ 1 s…3 h
          • Switch-off pre-warning to dimming value 50% for
            30 s
          • Program­ming
            the motion detector (trans­mit­ter) and switch actu­ator (receover) are pre-­con­figured for joint use
          Scope of delivery
          • Bus connec­tion included
            Yes
          • Component
            set consists of KNX radio motion detector 220° surface-­mounted (order no. TRE520) and switch actu­ator 1gang surface-­mounted (order no. TRE201)
          Equip­ment
          • Number of radio chan­nels
            1
          • Substa­tion input
            No
          • Number of chan­nels
            1
          • Number of quick­link links
            max. 20 trans­mit­ter­/re­ceiver
          • Trans­mitter duty cycle
            1 %
          • Angle of hori­zontal detec­tion
            220 °
          Safety
          • REACH conform
            No
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 %
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Motion detector ; KNX radio- sensors

          Downloads

          • Product image

            Image TRE720  | Hager Africa

            Product Image TRE720

          • ProductAttachment

            Image Product Attachment for TRE720  | Hager Africa

            Product Attachment for TRE720

            Notice de configuration quicklink pour produits radio

            PDF
            5 MB
          • ProductETSBase

            Image Product-Database ETS for TRE720  | Hager Africa

            Product-Database ETS for TRE720

            Logiciel d'application ETS du TRE201

            KNXPROD
            123 KB
            Image Product-Database ETS for TRE720  | Hager Africa

            Product-Database ETS for TRE720

            Logiciel d'application ETS du TRE201

            VD5
            117 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for TRE720  | Hager Africa

            EU Declaration of conformity for TRE720

            PDF
            164 KB
          • ProductROHS

            Image Pollutant guidelines for TRE720  | Hager Africa

            Pollutant guidelines for TRE720

            REACH declaration TRE720 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group