LAN / WIFI Installation Adapter for TKP100A TKH181
EAN
3250615919878
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemOther
Functions
-
Resistance test/diode testNo
-
Integrated ISDN GatewayNo
-
Functionoperating modes: Router, AccessPoint, Repeater, WISP
Connectivity
-
Passband2.4 GHz
-
WiFi CompatibleYes
-
Radio protocolIEEE 802.11 n
-
Receiver category2
-
EncodingWEP, WPA/WPA2, WPA-PSK/WPA2-PSK
-
Connection for external antennaNo
Voltage
-
Operating voltage30 V DC
-
Operating voltage over bus30 V DC
Dimensions
-
Depth26.5 mm
-
Depth of installed product71 mm
-
Height of installed product6.5 mm
-
Width of installed product50.2 mm
-
Height203 mm
-
Width77 mm
Frequency
-
Frequency2412 to 2472 Hz
Power
-
Radio transmission power< 25 mW
Storage
-
Transmission rate300 Mbit/s
Materials
-
Colour independent of design linespolar white
-
Surface appearancematt
Connection
-
Number of radio channel outputsmax. 512
-
Connection2 RJ45 jacks for WAN connection to the router and for the LAN connection of an end device by cable
Equipment
-
Number of radio channel inputsmax. 512
-
Fast EthernetYes
-
Transmitter duty cycle1 %
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature0…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageKNX radio - system units
-
Main design lineElectronics platform
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TKH181
LEAFLET TKH181
PDF4 MB -
ProductECDeclaration
EU Declaration of conformity for TKH181
Declaration
PDF127 KB -
ProductROHS
Pollutant guidelines for TKH181
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TKH181
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation