WIFI gateway USB key TKP100A • TKH180 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX Quick­link RF
  • coviva
  • WIFI USB stick for coviva
  • TKH180
Image  TKH180 of the product Hager Africa | Hager Africa
Image  TKH180 of the product Hager Africa | Hager Africa

WIFI gateway key for Coviva smartbox TKP100A

TKH180

Image  TKH180 of the product Hager Africa | Hager Africa
Image  TKH180 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

WIFI gateway key for Coviva smartbox TKP100A TKH180

EAN
3250615919854
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    USB
Func­tions
  • Resist­ance test/­diode test
    No
  • Integ­rated ISDN Gateway
    No
Config­ur­a­tion
  • Config­ur­a­tion
    also suit­able for offline mode of the coviva Smartbox
Connectivity
  • Pass­band
    2.4 GHz
  • WiFi Compat­ible
    Yes
  • Radio protocol
    IEEE 802.11 n
  • Receiver category
    2
  • Encoding
    64-/128 Bits WEP; WPA; WPA2
  • Connec­tion for external antenna
    No
Voltage
  • Oper­ating voltage
    5 V DC
  • Oper­ating voltage over bus
    30 V DC
Dimen­sions
  • Depth
    26.5 mm
  • Depth of installed product
    24.5 mm
  • Height of installed product
    75.2 mm
  • Width of installed product
    13.8 mm
  • Height
    203 mm
  • Width
    77 mm
Frequency
  • Frequency
    2412 to 2472 Hz
Power
  • Current consump­tion
    max. 250 mA
  • Radio trans­mis­sion power
    < 25 mW
Storage
  • Trans­mis­sion rate
    150 Mbit/s
Mater­ials
  • Colour inde­pendent of design lines
    polar white
  • Surface appear­ance
    matt
Connec­tion
  • Number of radio channel outputs
    max. 512
Settings
  • Program­ming
    large scope of func­tions of the KNX radio appli­ances through para­met­erisa­tion with ETS
Equip­ment
  • Number of radio channel inputs
    max. 512
  • Fast Ethernet
    No
  • Trans­mitter duty cycle
    1 %
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX radio - system units
  • Main design line
    Elec­tronics plat­form
Instruc­tions
  • Inform­a­tion text
    Caution! WLAN sticks of other manu­fac­turers are not compat­ible with the coviva Smart­box.

Downloads

  • Product image

    Image TKH180  | Hager Africa

    Product Image TKH180

  • ProductNotice

    Image Instruction manuals for TKH180  | Hager Africa

    Instruction manuals for TKH180

    PDF
    906 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for TKH180  | Hager Africa

    Product environmental profile for TKH180

    PDF
    279 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group