domovea system kit • TJA451 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • Visu­al­isa­tion
  • domovea visu­al­isa­tion
  • TJA451
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
TJA450 - domovea Softwarelösung (Server + Client) mit USB/KNX Interface
TJA450
domovea Softwarelösung (Server + Client) mit USB/KNX Interface
2
TJA470 - Domovea expert
TJA470
Domovea expert

domovea system kit

TJA451

  • Wiring accessories and Building auto­ma­tion

domovea system kit TJA451

EAN
3250615909596
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    Without
Config­ur­a­tion
  • Number of modules
    10
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Remote Control possib­ility
    1
  • Oper­a­tion
    user inter­face can be configured indi­vidu­ally for each room with special back­ground images
  • Manual selec­tion switches / push-but­tons
    Selec­tion switch for online/off­line mode
Elec­tric current
  • Current consump­tion (oper­a­tion)
    ≈ 150 mA
Dimen­sions
  • Width of rail mounted device (RMD)
    10 modules
Power supply
  • Supply voltage
    24 V DC
Storage
  • Memory alloc­ated to the icon­s/wall­pa­pers
    20 MB
Mater­ials
  • RAL colour
    RAL 7035 - Light grey
  • Material
    other
  • Material
    plastic
  • Type of surface treat­ment
    untreated
LED control
  • LED
    with status LEDs for LAN status, oper­a­tional stand-by and connec­tion status to web portal
Connec­tion
  • Number of IP cameras
    10
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with RJ45 connec­tion for Ether­net/IP networks ; with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    Quick­con­nect
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Accessory for Android applic­a­tion
    Yes
  • Accessory for IOS applic­a­tion
    yes
Equip­ment
  • Number of group
    100
  • Number of control­lable outputs
    500
  • Inter­face type
    Ethernet
  • Number of clients
    30
  • Number of energie meas­ure­ment archives
    100
  • Number of sequences
    50
  • Number of USB inter­faces
    3
  • With config­ur­a­tion soft­ware
    Yes
Soft­ware
  • Client soft­ware
    Yes
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX
Instruc­tions
  • Inform­a­tion text
    Network tech­no­logy skills are required for commis­sion­ing. System require­ments: Windows XP, VISTA, Windows 7, Windows 8, Windows 10 (32 or 64-bit).

Downloads

  • Product image

    Image TJA451  | Hager Africa

    Product Image TJA451

  • ProductNotice

    Image Instruction manuals for TJA451  | Hager Africa

    Instruction manuals for TJA451

    Lokaler Server domovea TJA 450 / Serveur local domovea TJA450

    PDF
    1 MB
  • Installation handbook

    Image Installation handbooks for TJA451  | Hager Africa

    Installation handbooks for TJA451

    Description fonction accès distant domovea EN

    PDF
    1 MB
    Image Installation handbooks for TJA451  | Hager Africa

    Installation handbooks for TJA451

    Description fonction séquences domovea EN

    PDF
    3 MB
    Image Installation handbooks for TJA451  | Hager Africa

    Installation handbooks for TJA451

    Description fonction portier domovea EN

    PDF
    1 MB
    Image Installation handbooks for TJA451  | Hager Africa

    Installation handbooks for TJA451

    Documentation installation domovea EN

    PDF
    5 MB
    Image Installation handbooks for TJA451  | Hager Africa

    Installation handbooks for TJA451

    Description fonction programmation domovea EN

    PDF
    3 MB
    Image Installation handbooks for TJA451  | Hager Africa

    Installation handbooks for TJA451

    Description fonction alarme domovea EN

    PDF
    664 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    TJA450 - domovea Softwarelösung (Server + Client) mit USB/KNX Interface
    TJA450
    domovea Softwarelösung (Server + Client) mit USB/KNX Interface
  • 2
    TJA470 - Domovea expert
    TJA470
    Domovea expert

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group