Wall mounting box 4 mod width device • TGC600 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • HVAC
  • Heating output
  • TGC600
Image  TGC600 of the product Hager Africa | Hager Africa
Image  TGC600 of the product Hager Africa | Hager Africa

Wall mounting accessory for 4 module width modular device

TGC600

Image  TGC600 of the product Hager Africa | Hager Africa
Image  TGC600 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Wall mounting accessory for 4 module width modular device TGC600

EAN
3250618502053
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Dimen­sions
  • Depth of installed product
    89 mm
  • Internal depth
    85 mm
  • Height of installed product
    157 mm
  • Width of installed product
    104 mm
  • Width in divi­sion units
    4
  • Height
    157 mm
Cover, door
  • Hinged covers
    with trans­parent hinged cover
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Trans­parent cover or door
    Yes
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
Equip­ment
  • Modular expand­ab­ility
    No
  • Can be access­or­ized
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Product image

    Image TGC600  | Hager Africa

    Product Image TGC600

  • Instruction manual

    Image Instruction manuals for TGC600  | Hager Africa

    Instruction manuals for TGC600

    PDF
    16 MB
  • RoHS report

    Image Pollutant guidelines for TGC600  | Hager Africa

    Pollutant guidelines for TGC600

    REACH declaration TGC600 (english)

    PDF
    33 KB
    Image Pollutant guidelines for TGC600  | Hager Africa

    Pollutant guidelines for TGC600

    RoHS declaration TGC600 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    4
  • 1
    TXM646R - Heating actuator 6 channels KNX, with regulation, easy, 24/230V
    TXM646R
    Heating actuator 6 channels KNX, with regulation, easy, 24/230V
  • 2
    TXM646T - Heating actuator 6 channels KNX, easy, 24/230V
    TXM646T
    Heating actuator 6 channels KNX, easy, 24/230V
  • 3
    TYM646R - Heating actuator 6 channels KNX, with regulation, 24/230V
    TYM646R
    Heating actuator 6 channels KNX, with regulation, 24/230V
  • 4
    TYM646T - Heating actuator 6 channels KNX 24/230V
    TYM646T
    Heating actuator 6 channels KNX 24/230V

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group