Big support for TG053 weather station • TG353 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
    • See all the categories
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • Weather Station
  • Accessories
  • TG353
Image  TG353 of the product Hager Africa | Hager Africa
Image  TG353 of the product Hager Africa | Hager Africa
Image  TG353 of the product Hager Africa | Hager Africa
Image  TG353 of the product Hager Africa | Hager Africa

Big support for KNX weather station

TG353

Image  TG353 of the product Hager Africa | Hager Africa
Image  TG353 of the product Hager Africa | Hager Africa
Image  TG353 of the product Hager Africa | Hager Africa
Image  TG353 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Big support for KNX weather station TG353

EAN
3250615873538
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Func­tions
  • Precip­it­a­tion (Yes/No)
    1 bit
Controls and indic­ators
  • Button / push-button
    with program­ming button
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Dimen­sions
  • Dimen­sions (LLx­wwxhh)
    40x16x6,5
  • Length, wall bracket
    400 mm
Meas­ure­ment
  • Meas­uring range, wind speed
    0…35 m/s
Mater­ials
  • Material
    aluminium
  • Material / surface
    powder­-­coated
LED control
  • LED
    with red program­ming LED
Install­a­tion, mounting
  • Install­a­tion mode
    for wall and mast assembly
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with plug-in terminals for power supply
  • Bus connec­tion
    bus connec­tion via connecting terminal
Scope of delivery
  • Component
    with stain­less steel screws for fastening
Equip­ment
  • Heating
    with heater element for winter oper­a­tion
  • Slewing
    with an adjustable joint
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -30…50 °C
temper­atur
  • Temper­ature meas­uring range, linear
    -30…80 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX
Instruc­tions
  • Inform­a­tion text
    Ensure correct orient­a­tion and free-standing install­a­tion.

Downloads

  • Product image

    Image TG353  | Hager Africa

    Product Image TG353

  • Instruction manual

    Image Instruction manuals for TG353  | Hager Africa

    Instruction manuals for TG353

    Support petit modele pour station meteorologique KNX TG 053A

    PDF
    158 KB
  • RoHS report

    Image Pollutant guidelines for TG353  | Hager Africa

    Pollutant guidelines for TG353

    REACH declaration TG353 (english)

    PDF
    33 KB
    Image Pollutant guidelines for TG353  | Hager Africa

    Pollutant guidelines for TG353

    RoHS declaration TG353 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    1
  • 1
    TG354 - Small support for KNX weather station
    TG354
    Small support for KNX weather station

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group