LED kit for TXB344 (4 pces) TG308
EAN
3250615873088
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
Functions
-
Bus module detachableNo
Compatibility
-
Extension unitextension unit for light scene push-button
Controls and indicators
-
Button / push-buttonwith programming button and red programming LED
Main electrical features
-
Nominal voltage1.8 V DC
Voltage
-
Operating voltage over bus21…32 V DC
Electric current
-
Maximum through current300 mA
Dimensions
-
Depth of installed product8 mm
-
Height of installed product5 mm
-
Length37 mm
-
Width of installed product5 mm
-
Width of rail mounted device (RMD)0 modules
Materials
-
Colourred
Connection
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
Scope of delivery
-
Bus connection includedYes
-
Contents of the kit4 red LEDs
-
Componentset consisting of 4 (low current) LEDs
Use
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Main design lineKNX
Instructions
-
Special application informationfor connection to universal interfaces with LED outputs
Downloads
More documentation