BCU, flush mouted, KNX TA004
EAN
3250615810045
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemEIB
-
Fixing modeflush-mounting
Voltage
-
System supply voltage30V DC via bus
Connection
-
Type of connection to the busTG008 connector
Use conditions
-
Operating temperature-5…45 °C