Impulse 2NO PB + green light 12/48V • SVN461 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Power, control and signaling
  • Push buttons
  • Push buttons
  • Impulse push buttons
  • SVN461

Impulse 2NO Pushbutton + green Indicator light 12/48V

SVN461

  • Energy distri­bu­tion

Impulse 2NO Pushbutton + green Indicator light 12/48V SVN461

EAN
3250615725530
Packaging
12 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    12 / 48 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • Rated impulse with­stand voltage
    4000 V
  • Switching voltage
    230 V
Elec­tric current
  • Rated current
    16 A
  • Moment­ary-­con­tact current
    16 A
  • Prospective short circuit with­stand with MCB 16A B curve
    1000A [Prot:16A­curveB]
  • Prospective short circuit with­stand with fuse 16A gG
    1000A [Prot:16AgG]
  • Thermal rated current outside of hous­ings
    16 A
Dimen­sions
  • Depth of installed product
    66 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    0.8 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    15000
  • Number of mech­an­ical oper­a­tions
    15000
Lighting control
  • Type of lamp
    LED
  • Lamp voltage
    48 V
Install­a­tion, mounting
  • Tight­ening torque
    1,7Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 6mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 10mm²
  • Lamp socket type
    Sans
  • Type of connec­tion
    with screw
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    2
  • Quantity of INV contacts
    0
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -20…50 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Product image

    Image SVN461  | Hager Africa

    Product Image SVN461

  • Declaration of conformity

    Image EU Declaration of conformity for SVN461  | Hager Africa

    EU Declaration of conformity for SVN461

    Declaration

    PDF
    574 KB
  • RoHS report

    Image Pollutant guidelines for SVN461  | Hager Africa

    Pollutant guidelines for SVN461

    REACH declaration SVN461 (english)

    PDF
    33 KB
    Image Pollutant guidelines for SVN461  | Hager Africa

    Pollutant guidelines for SVN461

    RoHS declaration SVN461 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    SVN311 - Impulse 1NO Pushbutton
    SVN311
    Impulse 1NO Pushbutton
  • 2
    SVN331 - Impulse 2NO Pushbutton
    SVN331
    Impulse 2NO Pushbutton
  • 3
    SVN321 - Impulse 1NC Pushbutton
    SVN321
    Impulse 1NC Pushbutton
  • 4
    SVN341 - Impulse 2NC Pushbutton
    SVN341
    Impulse 2NC Pushbutton
  • 5
    SVN351 - Impulse 1NO/NC Pushbutton
    SVN351
    Impulse 1NO/NC Pushbutton

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group