Current transformer 300 / 5A SR300
EAN
3250615683007
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of productSingle-phase current converter
Functions
-
Precision class1
Configuration
-
Number of modules4.5
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Maximum current of primary360 A
-
Maximum current of secondary5 A
Dimensions
-
Depth of installed product75 mm
-
Height of installed product70 mm
-
Width of installed product77 mm
-
width of opening10 mm
-
Height of opening40 mm
-
Bar size40 x 10 mm
Power
-
Total power loss under IN0 W
Connection
-
Connection cross-sect. flexible conductor1,5 / 4mm²
-
Connection cross-sect. rigid cable2,5 / 6mm²
-
Type of connectionscrew
Cable
-
Cable diameter35 mm
Use
-
Transformation Ratio300A ; 5A
Use conditions
-
Operating temperature-25…50 °C
-
Storage/transport temperature-40…80 °C