SPD 3P pluggable 40kA ind. • SPN315 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Surge protec­tion devices
  • SPDs type 1 and type 2 for general protec­tion
  • SPDs type 2 Imax. 40 kA
  • SPN315

SPD 3P pluggable 40kA class 2 with end of life indicator

SPN315

  • Energy distri­bu­tion

SPD 3P pluggable 40kA class 2 with end of life indicator SPN315

EAN
3250615660732
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    3 P
Config­ur­a­tion
  • Number of modules
    3
Controls and indic­ators
  • Indic­ator lamp
    end of life indic­ator
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 / 400 V
  • Frequency
    50/60 Hz
  • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
    20 kA
Voltage
  • Maximum continuous oper­ating voltage Uc
    275 V
  • Voltage protec­tion level Up according to IEC61643-1
    1.25 kV
  • Voltage level Up L-N/PEN IEC61643-11
    1.5 kV
Elec­tric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    40 kA
Dimen­sions
  • Width of installed product
    54 mm
Power
  • Total power loss under IN
    0 W
Network config­ur­a­tion
  • Network type
    TN-C
Install­a­tion, mounting
  • Tight­ening torque
    3,6Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    25mm²
  • Connec­tion cross-sect. rigid cable
    35mm²
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    T2
Use condi­tions
  • Oper­ating temper­ature
    -40…60 °C
  • Stor­age/trans­port temper­ature
    -40…80 °C

Downloads

  • Product image

    Image SPN315  | Hager Africa

    Product Image SPN315

  • ProductNotice

    Image Instruction manuals for SPN315  | Hager Africa

    Instruction manuals for SPN315

    Parafoudre SPN315, SPN415, SPN317, SPN417, SPN418, SPN419

    PDF
    950 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for SPN315  | Hager Africa

    EU Declaration of conformity for SPN315

    Declaration

    PDF
    571 KB
  • ProductROHS

    Image Pollutant guidelines for SPN315  | Hager Africa

    Pollutant guidelines for SPN315

    RoHS declaration SPN315 (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    SPB140D - Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
    SPB140D
    Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
  • 2
    SPB240D - Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA
    SPB240D
    Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA
  • 3
    SPB440D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
    SPB440D
    Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
  • 4
    SPB240R - Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
    SPB240R
    Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
  • 5
    SPB440R - Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
    SPB440R
    Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group