SPD 4P pluggable 40kA ind. • SPD440D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Surge protec­tion devices
          • SPDs type 1 and type 2 for general protec­tion
          • SPDs type 2 Imax. 40 kA
          • SPD440D
          Image  SPD440D of the product Hager Africa | Hager Africa
          Image  SPD440D of the product Hager Africa | Hager Africa
          Image  SPD440D of the product Hager Africa | Hager Africa

          SPD 4P pluggable 40kA class 2 with end of life indicator

          SPD440D

          Image  SPD440D of the product Hager Africa | Hager Africa
          Image  SPD440D of the product Hager Africa | Hager Africa
          Image  SPD440D of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          SPD 4P pluggable 40kA class 2 with end of life indicator SPD440D

          EAN
          3250615660497
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            3P+N
          Config­ur­a­tion
          • Number of modules
            4
          Controls and indic­ators
          • Indic­ator lamp
            end of life indic­ator
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 / 400 V
          • Frequency
            50/60 Hz
          • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
            15 kA
          Voltage
          • Maximum continuous oper­ating voltage Uc
            275 V
          • Voltage protec­tion level Up according to IEC61643-1
            1.2 kV
          Elec­tric current
          • Max discharge (Imax) L-N(PEN)/ N-PE
            40 kA
          Dimen­sions
          • Width of installed product
            72 mm
          Power
          • Total power loss under IN
            0 W
          Install­a­tion, mounting
          • Tight­ening torque
            3,6Nm
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            25mm²
          • Connec­tion cross-sect. rigid cable
            35mm²
          Stand­ards
          • Test class IEC61643-11 / VDE0675-6-11
            T2
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -40…60 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Product image

            Image SPD440D  | Hager Africa

            Product Image SPD440D

          • ProductNotice

            Image Instruction manuals for SPD440D  | Hager Africa

            Instruction manuals for SPD440D

            PDF
            537 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for SPD440D  | Hager Africa

            EU Declaration of conformity for SPD440D

            Declaration

            PDF
            571 KB
          • ProductROHS

            Image Pollutant guidelines for SPD440D  | Hager Africa

            Pollutant guidelines for SPD440D

            REACH-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for SPD440D  | Hager Africa

            Pollutant guidelines for SPD440D

            RoHS-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            SPB140D - Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
            SPB140D
            Surge Protection Device 1P T2 TNC Uc 275V In 20kA Imax 40kA
          • 2
            SPB240D - Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA
            SPB240D
            Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA
          • 3
            SPB440D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
            SPB440D
            Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA
          • 4
            SPB240R - Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
            SPB240R
            Surge Protection Device 2P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
          • 5
            SPB440R - Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
            SPB440R
            Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group