Unit Ethernet Jbus/Modbus for SM103E • SM213 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Energy counting and meas­ure­ment
  • Energy meters
  • Multi-­func­tion meters
  • Commu­nic­a­tion units
  • SM213

Unit Ethernet Jbus/Modbus for SM103E

SM213

  • Energy manage­ment

Unit Ethernet Jbus/Modbus for SM103E SM213

EAN
3250615632135
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Frequency
    - Hz
Voltage
  • Rated insu­la­tion voltage
    4 kV
Dimen­sions
  • Depth of installed product
    36 mm
  • Height of installed product
    84 mm
  • Length
    49 mm
  • Width of installed product
    42 mm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,5 / 1,5mm²
  • Connec­tion cross-sect. rigid cable
    0,5 / 1,5mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…55 °C
  • Stor­age/trans­port temper­ature
    -20…80 °C

Downloads

  • Product image

    Image SM213  | Hager Africa

    Product Image SM213

  • Instruction manual

    Image Instruction manuals for SM213  | Hager Africa

    Instruction manuals for SM213

    Notice SM213 SM214 GB

    PDF
    810 KB
  • Product attachment

    Image Product Attachment for SM213  | Hager Africa

    Product Attachment for SM213

    Table de communications SM103E

    XLS
    450 KB
  • PEP document

    Image Product environmental profile for SM213  | Hager Africa

    Product environmental profile for SM213

    PDF
    297 KB
  • RoHS report

    Image Pollutant guidelines for SM213  | Hager Africa

    Pollutant guidelines for SM213

    RoHS declaration SM213 (english)

    PDF
    32 KB
    Image Pollutant guidelines for SM213  | Hager Africa

    Pollutant guidelines for SM213

    REACH declaration SM213 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    3
  • 1
    SM210 - Unit RS485 Jbus/Modbus for SM102E
    SM210
    Unit RS485 Jbus/Modbus for SM102E
  • 2
    SM211 - Unit RS485 Jbus/Modbus for SM103E
    SM211
    Unit RS485 Jbus/Modbus for SM103E
  • 3
    SM214 - Unit Ethernet+RS485 Jbus/Modbus for SM103E
    SM214
    Unit Ethernet+RS485 Jbus/Modbus for SM103E

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group